??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22680.0462 Seating Pin
HELP_VARIABLE
Company
Halder
Description
EH 22680. - Seating Pin, pin form - inner thread
Bill of material
22680.0462 Seating Pin
BESTNR
Ref. No.
22680.0462
AUS
Version
with female thread
L1
±0.01
30 mm
D1
Thread
M 8
D2
4 mm
L3
13.0 mm
T
10 mm
D3
14.4 mm
SW
13 mm
G
Weight
14 g
Embedded user actions